- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Suitable for installing in standard 19-inch systems
- Form B: mounting with two countersunk screws, steel
- Grip shell and fold-down handle, aluminium
Description
Material
Tray and folding handle in aluminium profile, end caps polyamide;
form B: mounting by 2 countersunk screws, steel
form B: mounting by 2 countersunk screws, steel
Version
Tray and grip glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Rubber profile black.
Fastening screws electro zinc-plated.
Note
Profile Folding Handles form B can be mounted from outside with 2 countersunk screws.
Two cross-slots for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Two cross-slots for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Assembly
After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.