Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Contact faces case-hardened.
Show more
Show less
Positioning feet, Form A hardened flat face
from
3,15 €
plus sales tax
plus shipping costs
Positioning feet, Form B flat face hardened and ground
from
8,88 €
plus sales tax
plus shipping costs
Positioning feet, Form C hardened spherical face
from
5,97 €
plus sales tax
plus shipping costs
Positioning feet, Form D serrated face tempered
from
11,59 €
plus sales tax
plus shipping costs
Description
Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Contact faces case-hardened.
Note
These positioning feet are used as supports for rough and machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
Drawing reference
Form A: Flat face hardened
Form B: Flat face hardened and ground
Form C: Spherical face hardened
Form D: Serrated face tempered
Form B: Flat face hardened and ground
Form C: Spherical face hardened
Form D: Serrated face tempered