text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Steel or stainless steel.
Version
Trivalent passivated.
Clamping spindle and nuts phosphated.
Stainless steel bright.
Plastic grip oil-resistant.
Note
The opening angle between the holding arm and the handle can be reduced or increased by repositioning or removing the stop pin.

A neoprene pressure pad is supplied with versions K0058.0075, K0058.0100 and K0058.0150.

An angle bracket cannot be supplied in stainless steel with versions K0058.0075N, K0058.0150N and K0058.0250N.
Drawing reference
1) stop pin position 1
2) stop pin position 2
Accessory
K0098
K0100
K0101
K0102
K0103
K0106
K0107
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range