Material
Steel or 1.4305 stainless steel.
Version
Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Grease nipples conical head DIN 71412, Form A, straight
from
0,27 €
plus sales tax
plus shipping costs
Grease nipples conical head DIN 71412, Form B, 45°, hexagonal
from
0,70 €
plus sales tax
plus shipping costs
Grease nipples conical head DIN 71412, Form C, 90°, hexagonal
from
0,73 €
plus sales tax
plus shipping costs
Grease nipples conical head DIN 71412, Form D, 45°, square
from
0,73 €
plus sales tax
plus shipping costs
Grease nipples conical head DIN 71412, Form E, 90°, square
from
0,77 €
plus sales tax
plus shipping costs
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.