text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
Fixed stop with grip insert for pre-machining for direct clamping and for machining blanks.
Material
Steel.
Version
Body black oxidised.
Grip insert hardened.
Note
The fixed stop with grip insert is used as a counterpart for the clamping element with grip insert K2195. The extremely sturdy structure and compact design make the fixed stop suitable for pre-machining for direct clamping (OP10) with the 5-axis modular clamping system and for the rough part clamping of any plates and other workpieces.

Any workpiece size can be clamped thanks to the two system sizes and the infinitely adjustable clamping system.

The clamping height of the workpiece can be flexibly adjusted using various positioning feet and the fine adjustment.

The interface for grid plates (grid size 40/50) and for the UNILOCK zero-point clamping system are integrated as standard.
Advantages
- Horizontal adjustment.
- Various workpiece seating heights possible.
- Integrated fine adjustment for clamping height.
Scope of delivery
1 fixed stop with grip insert.
1 positioning foot K0298.2081.
Drawing reference
1) Caution: Risk of deformation!
No clamping claws may be applied in this area!
Accessory
- Positioning foot K0298.
- Adapter plate for draw-down clamping system K2199.
- Adapter ring K2200.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range