- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Temperature resistance from -50 °C to 130 °C
- Form B: without baseplate
- Mounting: from the front, fastening material included
Description
Material
Glass-bead reinforced thermoplastic.
Version
matt black.
Note
Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.
Supplied with DIN 912 electro zinc-plated socket head screws, DIN 934 nuts, DIN 125 electro zinc-plated washers and caps.
The versions K0193.110006 and K0193.210006 are supplied without caps.
Supplied with DIN 912 electro zinc-plated socket head screws, DIN 934 nuts, DIN 125 electro zinc-plated washers and caps.
The versions K0193.110006 and K0193.210006 are supplied without caps.
Drawing reference
1) cover cap
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.