text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush stainless steel 1.4305.
Version
Natural beech with wood fibre optic or coloured black grey.
Note
Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).

This pull handle is characterised by its large size and pleasant haptics.
Assembly
Form A from the front.
Form B from the rear.
Advantages
This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).

Discover our product range