Material
Die-cast aluminium.
Version
Tray and handle black or light grey powder-coated, semi-matt.
Show more
Show less
Recessed handles, aluminium, fold-down, latching
from
27,44 €
plus sales tax
plus shipping costs
Recessed handles, aluminium, fold-down, auto-return
from
31,33 €
plus sales tax
plus shipping costs
Description
Material
Die-cast aluminium.
Version
Tray and handle black or light grey powder-coated, semi-matt.
Note
With their modern design recessed fold-down handles can be used wherever solid and attractive handles are required.
Handles Form A snap into both resting and working positions.
Handles Form B swivel back into the resting position automatically after use.
Handles Form A snap into both resting and working positions.
Handles Form B swivel back into the resting position automatically after use.
Assembly
The fold-down recessed handles can be installed from the front or rear of the housing panel with the same housing cutout.
Drawing reference
1) for countersunk screws M4