text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

Indexing plungers mini enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material

Mounting flange die-cast zinc.

Indexing pin stainless steel 1.4305.

Compression spring stainless steel 1.4568.

Mushroom grip thermoplastic.

Version
Mounting flange blue passivated.
Indexing pin bright.
Note
In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.
Drawing reference
Form A: non-lockout type, without locknut
Form C: lockout type, without locknut
Accessory
Countersunk screws DIN EN ISO 10642 K0708.

Discover our product range