text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
The swivel feet consist of a plate and a DIN 933/ISO 4017 hex head bolt or a DIN 439/ISO 4035 low form hex nut.
The length of the hex head bolt is freely selectable. This enables the height to be individually determined.
The anti-slip plate absorbs vibrations, prevents the swivel foot from slipping and protects the floor from abrasion.
Material
Plate, sleeve and nut PA6.
Anti-slip plate NBR.
Version
Black.
Note
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
Assembly
1. Place the hex head bolt (1) or hex nut (1) in the sleeve (2).
2. Slide the plastic nut (3) over the hex head bolt (1) or hex nut (1). This creates in a ball joint.
3. Without tools, simply press the ball joint into the plate (4) from above, a click will be heard when it engages.
4. Press the anti-slip plate (5) into the disc (4) from below.
Scope of delivery
Anti-slip plate supplied.
Hex head bolt/hex nut not supplied.
Drawing reference
1) Hex head bolt/hex nut
2) Sleeve
3) Plastic nut
4) Plate
5) Anti-slip plate
Accessory
Hex head bolt K0871.
Hex nut K0700.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range